T7S 1600 PR231/P LS/I In=1600A 4p F F
T7S 1600 PR231/P LS/I In=1600A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1600 PR231/P LS/I In=1600A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1600 PR231/P LS/I In=1600A 4p F F
Product ID:
1SDA063002R1
EAN:
8015644655518
Catalog Description:
T7S 1600 PR231/P LS/I In=1600A 4p F F
Long Description:
C.BREAKER TMAX T7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
f5ae75b3-19f3-4670-89b9-1daa73df72f4 Italy
Simplified SCIP:
15eabed6-d74f-4c07-9291-0eaa2e769d21 Germany

4b0b9961-ec16-4682-9d6e-0987154291ea Greece

7203af46-7612-4f17-b2a2-398bbc532cd2 Spain

d0ba7ec5-8fe4-4825-ad07-2315c1440423 Netherlands

5cf08004-747f-487a-9a4b-0cbad3340926 France

39a382b2-15ff-4462-841a-aa646ce8ed14 Netherlands

e2c88925-33d3-4dc9-bb43-eea6566c57cb Germany

13903a9c-0f45-4bc0-a176-b0a948fd5e4a Germany

c657aa44-6dbb-4df6-a8fc-3c7a4158f6c5 France

0cedd7a8-3533-42ff-b256-d471ba98fbdc Sweden

df57f470-a4ae-49db-8569-e076a2d4dc5b Norway

621efefe-63e6-41b5-8ba6-42f2bdcad513 Finland

0155cc00-e4ee-4fc9-8faa-ffb389ebf277 Poland

86d8703d-9c08-4135-aed8-bd8cab52a3c4 Netherlands

5aa19561-f1ef-4b07-a54a-981888a5beea Germany

cd11357e-5252-4441-9aeb-6014b76168ed Denmark

9f62d16b-4790-4890-ac7c-8364a401e277 Germany

004793bc-51f6-4b30-8370-122b13fc6c81 Poland

5785731e-d2ff-44dd-a777-9cac30709a38 Netherlands

3937e7f9-f574-483a-9952-d3c2b7906443 Netherlands

fb00c32f-1dcc-4b16-83f9-e6dea08f5c54 Croatia

adf2c125-7d4e-4160-b30e-49a35d4ea066 Czech Republic

0fbd6065-e778-4f33-abce-05b27a704697 Sweden

a9d392cc-37c2-449a-8449-4b4d58844edc Poland

ca8fa6a5-6d86-4f54-a39b-7c0e1c8dd391 Portugal

9d6b4551-bbb4-40e7-99fa-68fc9d299dca Bulgaria

e3a78167-284e-4a15-adc5-6ed0067f4d72 Estonia
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644655518
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
17.619 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
18.546 kg
Package Level 1 EAN:
8015644655518
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 77 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655