T7S 1600 PR231/P LS/I In=1600A 3p F F
T7S 1600 PR231/P LS/I In=1600A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1600 PR231/P LS/I In=1600A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1600 PR231/P LS/I In=1600A 3p F F
Product ID:
1SDA062994R1
EAN:
8015644655433
Catalog Description:
T7S 1600 PR231/P LS/I In=1600A 3p F F
Long Description:
C.BREAKER TMAX T7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1600
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
3a52316f-e07d-4f5c-88f2-711bdb1346a4 Italy
Simplified SCIP:
9cffe581-2618-4313-9d04-a1c8a3132370 Germany

273a0132-4a7c-4b0a-9695-317da4294f66 Germany

92b1fc60-9653-4fc6-9afb-918916a34fbf Portugal

e39ea68a-d5d3-4612-968c-ac4333ac1a23 Bulgaria

ac8c9f97-60e9-49d8-b157-e5314214a7a0 Czech Republic

f98bef0e-6cb6-4e36-8ea8-6736489db6f8 Netherlands

d3cb5f06-015c-42ce-9f0f-89b8bfc82164 Poland

50af0b57-4662-46dd-9e5b-91ee5f05a4d8 Netherlands

ad738e4f-ebdb-43a9-b632-9127c0223f6c Greece

49ac3e7e-8393-4fa9-9050-e8cb51a256de Estonia

4f699951-7c96-42c1-a5f4-ff5f6d7a9919 Croatia

bd80ae94-2cf3-4519-8bc4-009234622696 Germany

b2b23700-faa7-491b-a0d1-e2581c45bde0 Netherlands

e3c6ddd6-f395-40e2-91fa-b919865aea15 Norway

aa5adb61-a9f1-4356-a125-ac65449b2a16 Denmark

213d321d-6a00-410a-a261-6959d85f284e Poland

97011884-6672-4640-89a7-4eae5263ccae France

3776e198-f919-415b-ac66-0c3561cf8c7f Sweden

ea9ddeb0-697b-44bb-979c-9fa3533796d3 Germany

003882ef-bdd5-4c1e-a552-d963a7cbee9d Netherlands

74f5cf01-cd12-43e5-bb25-ddbe4882590b Sweden

bf04a5e8-194c-4e2f-9e3f-04c786588946 Poland

dc1bb341-e438-4906-9dd2-2f44b7a6d81c Germany

fd1a8446-1ac2-42dc-9f86-42af4ec87dea Spain

4f8976aa-f330-471d-bc3e-b4b804c406f2 France

ef87ba31-ee9a-446e-926d-ad7e46c274e0 Netherlands

a6498c33-c7ba-408e-984a-1036319f1550 Finland
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644655433
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
13.614 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14.33 kg
Package Level 1 EAN:
8015644655433
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Gross Volume:
35,280 cm³
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 77 W
Rated Current (In):
1600 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1600 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655