T7H 1250 PR231/P LS/I In=1250A 4p F F
T7H 1250 PR231/P LS/I In=1250A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7H 1250 PR231/P LS/I In=1250A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7H 1250 PR231/P LS/I In=1250A 4p F F
Product ID:
1SDA062906R1
EAN:
8015644654559
Catalog Description:
T7H 1250 PR231/P LS/I In=1250A 4p F F
Long Description:
C.BREAKER TMAX T7H 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
44b29ecb-1a3b-43ec-99f3-8df7067817ca Italy
Simplified SCIP:
db7e2119-d0c2-492c-bcd6-f21023419072 Denmark

cd823dd2-b978-4f1e-ab36-e5503acfbfaa Germany

07fc6b83-337c-4e0a-ac4d-d395b27bc66f Germany

917a6d69-9d95-4c9d-920c-02b119e60657 Netherlands

b8854429-0508-404e-bca6-1f1bcd029214 Estonia

7d981368-6fbd-48de-bd36-dfb297bf2c2e France

3600e62d-5125-4e51-b051-91682ff168a8 Poland

00bc2afd-c772-4983-b3df-bc7d18e36991 Norway

adde1b9f-cd8c-4c53-8cf1-9399e392f010 Belgium

b9edfcca-b5c4-42b1-80bf-0e267bb58f50 Finland

89662724-fa11-42f5-8e2a-496e0a496f44 Germany

1c166b44-fa9d-404a-9db6-a58598f59e6d Germany

0804c30e-08a8-4754-b7cf-2feb4e883a18 Hungary

a9d35019-c22a-41d4-9377-3975bcc1e49c Spain

0785238c-f539-4c19-945e-c46dbf58af31 France

e5996b2e-250b-4b2c-b088-666b86881eed Belgium

cde51dd7-ab82-466b-8b74-35e808424c3e Germany

e6b056d1-a7e4-4488-a603-2869441a6aa2 Hungary

cd5513f5-d91a-457c-b7e7-f2e44a4761c1 Sweden

e8b2f1e0-2065-44eb-a78c-aa9a687a182f Greece

e1031ff2-aabf-47f9-a79c-3c506cbc8ead Bulgaria

a4e0950d-ec3b-4bdb-9e18-ddf148f36669 Portugal

97218e3c-bd05-4ff8-9577-c05a7e024246 Czech Republic

d3906b9f-770a-4368-b8a8-7e9aeea4b537 Poland

5c2e19f0-aa1b-408e-b089-602daa243976 Croatia

194a4fbd-b963-41d5-baa2-5de94687b899 Poland

42227b0c-7b3d-4d2b-92b8-5b29255ead60 Sweden
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644654559
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
17.594 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8015644654559
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 47 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 31.5 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0053
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655