T7H 1250 PR231/P LS/I In=1250A 3p F F
T7H 1250 PR231/P LS/I In=1250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7H 1250 PR231/P LS/I In=1250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7H 1250 PR231/P LS/I In=1250A 3p F F
Product ID:
1SDA062898R1
EAN:
8015644654474
Catalog Description:
T7H 1250 PR231/P LS/I In=1250A 3p F F
Long Description:
C.BREAKER TMAX T7H 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d750faed-a89a-49bf-96ee-dfb011bddea9 Italy
Simplified SCIP:
7f97949e-4f7f-41e2-a35d-e83f6a76cbb9 Germany

85959031-1cc5-4049-b584-a6ae12d4e6c5 Finland

7385122e-389d-4975-81b8-c75204993c26 Germany

541aa1ac-c8ad-4e6c-a67f-c96b776f567e Croatia

da32757a-6a4e-4086-b0ac-51fe52d0cc3e Poland

4a759d4b-d064-4ca6-947b-ef328935004a Netherlands

511d2a85-5ebb-43ec-a06c-0f6298255bce Germany

d6198762-d762-424d-baa8-8652b918c417 Denmark

bcf92c1c-1f2a-48e0-a7e3-e8c717c488b0 Czech Republic

0b455a91-644f-4b93-84e6-d618870dde8a Poland

3be4c5bd-4a16-4f58-8f8e-a33b67f53a2e Netherlands

b7df56d1-4ea2-44b1-bab6-78a644bd84c3 Poland

5ce812ca-8850-474c-a080-81cecd0faad3 France

d250f0d8-d3d0-4c8b-8b44-d0eb373861ff Sweden

7f3e7da2-505f-4543-a536-df2c93483e68 Germany

8170b4a6-8f44-49ea-b091-1d772c17656e Germany

711ce684-9cbe-4ba8-a49f-d2bbbe5e535c France

aa3a0599-007c-4724-9bb2-a205c5cce08e Netherlands

55bc1a2a-b4b3-452f-82ad-ab125911930c Spain

47ccf5b0-185d-4491-b9ea-3ebf70214008 Greece

2af9419d-ab87-4a36-bcfa-a88c4b41765c Portugal

fb229321-2af3-4e64-8407-af18b3b3f59e Bulgaria

ae0cfc95-8492-46dd-b2a9-d5b93834e896 Sweden

6d259bb2-83c5-4a51-b6c5-413986630154 Estonia

67dad770-37a6-4938-9c6a-f7cd81cb06c4 Netherlands

ec01bd85-2c6d-41dd-b368-8115b1dcb835 Netherlands

5486bad2-1ec8-48d1-8a0d-b6ca9e17bb43 Norway
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644654474
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
13.646 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14.364 kg
Package Level 1 EAN:
8015644654474
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 47 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 31.5 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
GL Certificate:
1SDL000163R0053
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655