T7S 1250 PR231/P LS/I In=1250A 4p F F M
T7S 1250 PR231/P LS/I In=1250A 4p F F M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1250 PR231/P LS/I In=1250A 4p F F M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1250 PR231/P LS/I In=1250A 4p F F M
Product ID:
1SDA062890R1
EAN:
8015644654399
Catalog Description:
T7S 1250 PR231/P LS/I In=1250A 4p F F M
Long Description:
C.BREAKER TMAX T7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
53a3fbc2-558b-4edf-89b9-0ad046aa3502 Italy
Simplified SCIP:
ae71427b-aad2-4103-9f23-7b2ea2ac2f66 Germany

4287c27a-b8bd-4e9c-a534-88b0784eb10b Finland

16598b54-e701-4cff-8515-1ff59dd7f2dc Portugal

3c78605a-0d63-4f6f-9d22-98f5d7f9becf Netherlands

eb60cbe6-0cfd-41eb-b94c-dd937860353b Sweden

f502b0d8-00ce-4d1c-945d-435a26d19469 France

526534f6-dc35-43f1-b52a-bcf3aed8ba1a Netherlands

e730dad5-20e5-477e-8c6e-a1e704342bf0 Spain

153d6dd3-00e6-42e8-83f4-69a134131cec Netherlands

4fe16570-ce47-4e84-b7e3-40b5f2e691eb Poland

85b70c60-31ad-4300-a5d4-4e54b5649b67 Germany

2313dd54-b5ed-4115-92e4-5c37662e4bb9 Norway

585d6b2b-def4-439d-9eda-fe7c14b839b0 Netherlands

cccc40d4-e34a-4433-a2c1-0501935d0811 Germany

f20078a3-9ea0-45a6-8238-eebae4fdb7d9 Croatia

8b2e51b5-e2ea-4df6-879b-c16eaa725c1b Estonia

b2134c72-cb83-442d-9962-b58e1f4607f8 Greece

f1e5f7bc-db5a-493b-91e3-1553193dd817 Poland

9146630f-86e6-4fee-a157-ac26772ca93c Germany

a190771c-7b97-432f-a608-d7d882d20779 Germany

575b0597-81fc-45d5-8a1e-40ba48f0373d Denmark

71733606-1e50-48d9-931a-1781c430c988 Czech Republic

6182a43f-3dc3-4a88-89c3-89100046c2b1 Poland

3ee88376-b8ec-4718-a808-8d53f9c1ca8f Netherlands

4079b6e9-02d7-457f-b43f-15cf423e3f3f Bulgaria

1846d594-0071-4285-b808-a8c3d616ed71 Sweden

55db04a9-801f-4cf4-a297-91aa9232d2db France
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644654399
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8015644654399
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7M
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 47 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655