T7S 1250 PR231/P LS/I In=1250A 4p F F
T7S 1250 PR231/P LS/I In=1250A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1250 PR231/P LS/I In=1250A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1250 PR231/P LS/I In=1250A 4p F F
Product ID:
1SDA062874R1
EAN:
8015644654238
Catalog Description:
T7S 1250 PR231/P LS/I In=1250A 4p F F
Long Description:
C.BREAKER TMAX T7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b44488ca-9fb1-45ff-9d76-549644ffb614 Italy
Simplified SCIP:
96128188-cce2-4ca5-bb90-b0261b4cd1ae Germany

eae5cad5-3b59-4417-bf91-609f78dd7feb Czech Republic

6b0c39a0-0896-4998-9ef7-e8688a3c92cf Bulgaria

93520fca-652d-4597-a048-9732841d4384 Netherlands

31d72138-4ccd-42b6-9ed4-0e44ebc998b0 Estonia

a75ecb1b-223e-402c-9825-238d7fd1d931 Greece

8a3d1108-e38e-4915-9c38-e52c92fde18c Germany

7a5fe5e6-5c06-4632-b1da-34ad3655ff99 Portugal

0a69a5d4-e737-4a22-b83b-63737f5df608 Finland

dc6c2c8e-fa7b-4d26-8765-5d40302e8b2a Netherlands

fa2e19bc-ee9c-4811-a463-c4a4338be996 Germany

bdc3effa-9a0a-4848-820d-db5eb63d6741 Croatia

de8133ac-cabd-4527-a98e-b54563690bdc Poland

db178175-27f1-4b84-9228-e207ea5eec5d Germany

f7d75f1b-1f9a-418f-abd2-8c37623c337f France

5a05e739-c0a6-4c94-9f67-aa815d056244 Norway

0b25974d-1e43-4123-be99-9887276b3a4b Netherlands

e18e5b67-42a8-44c2-b81e-848d35c7dfdc Spain

700e67e2-387e-46a0-a323-ff24bdaeb1b1 Netherlands

c149312c-3a67-4edd-bc44-4804b5a2bd5a Sweden

2afedc33-2f8a-44da-9728-7b8800ffb296 France

c9c54ef2-bc3f-43b0-9bd1-e43b99b83295 Sweden

0ed35a74-cbd6-4816-a57e-45cc4c7ab437 Poland

7d50e1a5-3d70-401f-9289-d78fa7bc127a Germany

4f074b7b-4b49-4b66-b1ff-c346955c1543 Poland

090c7f6d-e5b1-4e39-870a-e32d5f9ca203 Netherlands

dd305b1a-4ce2-49cb-9a33-0ba469f0f5e4 Denmark
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644654238
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
17.67 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
18.6 kg
Package Level 1 EAN:
8015644654238
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 47 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655