T7S 1250 PR231/P LS/I In=1250A 3p F F
T7S 1250 PR231/P LS/I In=1250A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1250 PR231/P LS/I In=1250A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1250 PR231/P LS/I In=1250A 3p F F
Product ID:
1SDA062866R1
EAN:
8015644654153
Catalog Description:
T7S 1250 PR231/P LS/I In=1250A 3p F F
Long Description:
C.BREAKER TMAX T7S 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1250
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
fc71b53e-e2a8-4c8a-9811-30e9a5cc9eb4 Italy
Simplified SCIP:
ea0be1f5-8c22-44b2-931c-f84576f69f92 Germany

331327de-fd32-4b7c-9b2e-a15ae49793c5 France

a457ebac-ffd8-4dd5-92a6-738c020e57f9 Netherlands

b6f48c2c-cf0f-4c63-bc9d-817a0a86d199 Netherlands

092c447c-4953-4950-9b40-b18076bfb210 Estonia

3ccfb275-2a59-478e-af04-991f3976ee0c Greece

51a14937-c0de-4559-a029-30cfbfdcff02 Germany

2c2fa320-e646-4093-9543-1f4a0a6f2895 Germany

ef94f833-e502-4d83-9064-116dfe7d228c Croatia

12fab868-1154-4fbc-92bc-9e04031fa7c4 Spain

3f126734-41ad-4338-8eba-7c5874bcf95d Netherlands

27b1726d-9e8b-4b5e-a9e3-4ee64797b126 Poland

e9a1c704-2f57-44bd-b3e7-92889dc1177c Germany

cde874aa-9208-42e9-a38d-aa51a364542c Norway

cb0930cd-a79f-4ac4-9ca5-80aaaee16a1e Bulgaria

1dcd415c-cc1b-45b7-a54b-10d7056834ad Poland

c852cb84-9927-4cbe-8c15-e1314663b451 Netherlands

baa527af-d283-4a4e-a1ca-e38770456b44 Denmark

8cd5b1ab-5157-4b98-a6b7-15e77fa719eb Czech Republic

f64b0e4d-99ec-49c9-aa86-0138f64e5186 Poland

a64cb8d2-2756-453e-9376-2aab47ee8cff France

a6da35ca-daa1-494a-90f6-5fe5bcd02a6d Sweden

3943f079-276f-4329-a7c5-c673667113b4 Sweden

38fcac1b-ad74-4965-92cc-0ab411a14751 Germany

e7519c80-78a2-4dec-a892-a44e484233ac Finland

f14b8b6c-ac12-4f50-bb5b-bed1c722a830 Portugal

3a193948-8a5f-4a0c-b4a4-c26affd09ce9 Netherlands
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644654153
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
14.369 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8015644654153
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 47 W
Rated Current (In):
1250 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1250 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655