T7H 1000 PR231/P LS/I In=1000A 4p F F M
1SDA062794R1
8015644653439
C.BREAKER TMAX T7H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1000
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85362090
280 mm
268 mm
178 mm
14 kg
360 mm
350 mm
15.5 kg
SACE Tmax T
Moulded Case Circuit Breaker
Automatic Circuit Breaker
T7M
Moulded Case Circuit Breakers
F
2000 cycle
60 cycles per hour
10000 cycle
4P
at Rated Operating Conditions per Pole 30 W
1000 A
8 kV
1000 V
690 V AC
(220 V AC) 100 kA
(230 V AC) 100 kA
(380 V AC) 70 kA
(400 V AC) 70 kA
(415 V AC) 70 kA
(440 V AC) 65 kA
(500 V AC) 50 kA
(690 V AC) 31.5 kA
for 1 s 20 kA
(690 V AC) 42 kA
PR231/P-LS/I
EL
H
IEC
T7
Fixed Circuit-Breakers
Front
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409