T7H 1000 PR231/P LS/I In=1000A 3p F F
T7H 1000 PR231/P LS/I In=1000A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7H 1000 PR231/P LS/I In=1000A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7H 1000 PR231/P LS/I In=1000A 3p F F
Product ID:
1SDA062770R1
EAN:
8015644653194
Catalog Description:
T7H 1000 PR231/P LS/I In=1000A 3p F F
Long Description:
C.BREAKER TMAX T7H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
3c3342d5-56e5-4462-b4b3-dc5d32775eb8 Italy
Simplified SCIP:
77505396-d995-476e-a6d9-73f2ce8b6d9f Germany

f5cc0e5d-7758-46bb-ba68-decac4d19b1d Netherlands

af9d8dbd-1d00-4542-9f65-5f9f0b0f3be8 Croatia

b24e0c70-4bb2-43fa-ac9b-8b7488ca4391 Poland

59c5aa4e-2bec-4cb4-8c50-cdb270d1cf49 Finland

5b1a1b2c-9303-4d89-9666-33de43785e0e Germany

e7eba8c0-bd46-4063-bd38-e1a5dde5f131 Denmark

229fba67-62a1-43e5-bab7-30d6759fbafa Germany

46748f61-b063-4ee2-b13e-438cd2500245 Czech Republic

95192baf-dae0-4249-b49b-7a6b5fe194b4 Poland

664cf1bb-6cd3-4327-a345-e0ec912c9e59 Netherlands

de6a283b-a7db-490b-8cc1-45821e414270 Estonia

29b7225c-65b6-4099-86ee-2e33dc6609c5 Greece

de3a6c0f-6498-4110-95a7-2246562ca519 Portugal

ac075b92-d08b-4278-a043-837f24b1d5fe Bulgaria

0705015f-04b4-4ce8-ac47-26ab78846859 Sweden

8856f0e6-8c39-4720-8e6e-99ac1d93dedd Poland

f8af47f6-eca9-469b-8055-6c5c64725274 France

838b4300-f538-474e-9bac-696e50386e28 Sweden

6cf9809d-f9ba-4cc1-afc5-8c7f8f0c6893 Germany

1150fc3c-7d2f-4bcc-8e8b-792e474f5ae0 Germany

8a586733-cddb-4cef-affa-23ef755fd853 France

c68e69c8-4c9d-4c66-a434-13b203460a56 Norway

b9b9c7f7-3681-4206-aa38-721191eeaf9b Netherlands

bd20d1e1-16f0-46f0-a980-9e407c029d6f Netherlands

5d6c99e5-b543-4727-86ac-025a9a429235 Spain

83a11015-6bc9-470b-9739-373ebf61b358 Netherlands
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644653194
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
13.672 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14.392 kg
Package Level 1 EAN:
8015644653194
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 30 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 31.5 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 65 kA

(500 V AC) 50 kA

(690 V AC) 42 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0053
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655