T7S 1000 PR231/P LS/I In=1000A 3p F F M
T7S 1000 PR231/P LS/I In=1000A 3p F F M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1000 PR231/P LS/I In=1000A 3p F F M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1000 PR231/P LS/I In=1000A 3p F F M
Product ID:
1SDA062754R1
EAN:
8015644653033
Catalog Description:
T7S 1000 PR231/P LS/I In=1000A 3p F F M
Long Description:
C.BREAKER TMAX T7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b8867a07-64db-4e2f-90ea-5a115bf8947f Italy
Simplified SCIP:
6644c2f0-e6fd-4946-8327-deb077612d18 Germany

5d3e86fd-49cd-4297-a74a-9542f0e34844 Spain

9983727a-0831-4b4e-8bfc-501b83aaf726 Netherlands

6ef0dad3-385f-4844-95c2-688cbcef9c62 Norway

be34d825-3209-4648-a5a9-1a58a1c3ab03 Poland

36cd487b-05f1-479f-878d-4e55f0de2b37 Finland

87f1eb73-0514-4e65-8805-979b0e53c58e Germany

656ebd45-33e6-424d-9519-09bec7fb067d Denmark

338addea-0a19-4bdf-9f23-5e9eac77bacd Germany

ff47c574-c8a3-4004-ba1d-2f931d6bd909 Czech Republic

81de8319-c957-4985-9bd9-00b9237e0a09 Poland

f0bbec5e-3f6d-40e5-9811-c40bd78f2e88 Netherlands

768dc1b0-cc12-4340-a50d-94d6a14af506 Netherlands

06337441-b378-4cf0-b027-808fa8a5c560 Estonia

618a1a0f-7453-4c3a-9815-f35b8ec85f9f Greece

e3ecb0c8-d2cf-4458-a163-c3dd04a6b2b5 Portugal

9ddc3bd9-1c3e-445c-a9af-8e1fce9ec0e0 Bulgaria

f94eebb6-9e2c-4f24-845a-e825b88232b4 Sweden

efcf6bc3-6bea-47a0-8811-e848c2f8e817 Poland

bcd4fd7f-3eb2-4688-be59-f3f6600eef60 France

0b60a9e6-532a-4db5-b734-e18154e6a0ff Sweden

3598acdb-2d14-4015-8f04-31c4af9d5112 Netherlands

b2bab38f-fdc9-4e01-a4ae-19f94a56c357 Croatia

24cbfc71-2738-4e63-88c1-b0b281b23869 Germany

d27e6811-db0a-43d1-8359-e86a6d3de49e Germany

50d18547-57f2-4869-b78b-66db1f6b0031 France

cc46646c-c245-44d2-9387-22b20e9f1d93 Netherlands
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644653033
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14.725 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8015644653033
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7M
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 30 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655