T7S 1000 PR231/P LS/I In=1000A 4p F F
T7S 1000 PR231/P LS/I In=1000A 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1000 PR231/P LS/I In=1000A 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1000 PR231/P LS/I In=1000A 4p F F
Product ID:
1SDA062746R1
EAN:
8015644652951
Catalog Description:
T7S 1000 PR231/P LS/I In=1000A 4p F F
Long Description:
C.BREAKER TMAX T7S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
16e20ee0-58e0-4a01-8f08-cc9b33cbc7ff Italy
Simplified SCIP:
079a6fed-e26c-4601-b632-df6681a2ae21 Germany

b92dadc3-a972-4a3f-8c42-803a402dbac9 Norway

b573e9d1-938c-42b7-9a89-ebc3d323a665 Netherlands

4c8a510b-e0fb-4257-a1ca-be2e52a6bd79 Poland

55b09e82-33c1-491e-a4f5-b5a65ab25b7f Finland

85228f6d-1a0d-43f9-ab76-4b6ffd8b706e Germany

e05b3e6f-2280-481c-bba8-41ae2477d7ac Denmark

0565aa98-dfb0-4b66-9927-e289a6d6d288 Germany

4c043ebf-c3e3-4515-81b8-4c193b97e4d3 Czech Republic

d87882e9-f3c7-4ae2-b610-51eecb14e6aa Poland

b8e60669-21e9-4c4a-8511-802df820d394 Croatia

3e791f89-9e2b-4573-b39f-bcb3c5b5185f Netherlands

c979f435-7e91-434a-8668-74d8a5c49e8f Netherlands

c10565b6-c94a-4b5f-b056-7b89eee230bf Estonia

039c3224-e7ed-4814-a250-3596920d690f Greece

f9f6aa91-6165-4b83-8609-6308f0509a8d Portugal

35cb2918-02be-4f31-8899-0e4f8a62a90f Bulgaria

2ed58e6e-8e8a-464e-8761-a80cb056dac2 Sweden

f02c0888-b751-4928-b8e6-980e06c2988d Poland

e53c473d-1d30-47f3-9f01-d8281f3a21ff France

d46e90e8-3140-452a-8bb9-007c46e9d1ce Sweden

085fc99a-8c1e-48fb-896d-cb73da7de19d Germany

9b0b49d5-3d0c-4df4-a0d7-d604ac0aafd8 Germany

265af6c8-999c-4049-8122-72de43956929 France

cd342c34-f019-4bb8-91f5-fb505c1932c8 Netherlands

cda86c38-9437-4f13-aa66-852217df00ca Spain

79de8a94-45a6-4009-8fbd-6f2656a698b3 Netherlands
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644652951
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
17.642 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
18.57 kg
Package Level 1 EAN:
8015644652951
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 30 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655