T7S 1000 PR231/P LS/I In=1000A 3p F F
T7S 1000 PR231/P LS/I In=1000A 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 1000 PR231/P LS/I In=1000A 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 1000 PR231/P LS/I In=1000A 3p F F
Product ID:
1SDA062738R1
EAN:
8015644652876
Catalog Description:
T7S 1000 PR231/P LS/I In=1000A 3p F F
Long Description:
C.BREAKER TMAX T7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
fbe41912-95c4-4bcd-ba46-e3373c61aace Italy
Simplified SCIP:
28bb8c25-80d1-4208-9ec5-c172573f7c6a Germany

1cc68435-e732-4e30-b35a-bb9da122ff0c Portugal

c9ac2996-920c-4604-bdc6-281aeb52f1d0 Greece

5859a6f6-8be9-4975-aa6b-bbebea8e6bbe Netherlands

d88a7910-053f-4ddb-b73e-f72aca5866a5 Netherlands

49ecd91c-89c8-4f95-9d59-ef61f1ed08e5 Netherlands

9eab5500-cbec-4c54-b85a-ebf94ef46507 Poland

355668f6-6a50-458f-9c22-f87802b42149 Czech Republic

5d8e978a-d339-4a29-8e43-a551a2be782a Denmark

048949a1-980d-4484-a6f6-28ae63e0b0eb Finland

696e0bf6-d16a-49c9-a085-93f3a42e3790 Germany

00ac5722-271f-4c97-a5c3-6ae1f0c1ce61 Poland

d7c05b40-5df5-40ad-8dd4-9166297a27a7 Germany

eb90e8ed-975a-434a-bbca-1f24b8bd54d5 Croatia

f5be384a-ac5f-4c0e-9958-f4909f034b19 Norway

fcfe2b70-297c-45f0-86b4-f989a1c8a243 Netherlands

86e52fc2-2eea-4c7f-88d2-951f7c167a22 Spain

fe53ad83-7f8e-4f3d-acdf-adec3635cc1a Sweden

a33dea62-2cf8-4e9b-a755-fe094fcb93b0 Germany

5f71aed1-d098-46bb-b708-41aa5a800c72 Germany

d86fc8f1-3eb2-4a99-82d4-32106948a986 Netherlands

f8e8deb8-6be3-490f-b37f-572dde15bae1 France

d0195f6d-2dfa-4116-91da-58fe7d29080f France

aca71f5c-e0d4-44a7-980c-e889d5741a92 Poland

8c26bce1-992c-4d50-99c7-222abb638ddb Estonia

b58c901b-c460-4cfc-a341-ef29c9dd637b Bulgaria

89a086cf-f5a4-4186-8004-a85d76df9e67 Sweden
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644652876
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
154 mm
Product Net Weight:
13.634 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
14.352 kg
Package Level 1 EAN:
8015644652876
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 30 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655