CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1
CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1
Product ID:
1SDA062168R1
EAN:
8015644647070
Catalog Description:
CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1
Long Description:
SLIDING CONTACTS-CENTRAL ADAPTER FOR FIXED PART C.BREAKER T7-T7M-X1
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT7XSCFP-C
E-Number (Norway):
4383565
EAN:
8015644647070
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.289 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
100 mm
Package Level 1 Height:
70 mm
Package Level 1 Depth / Length:
120 mm
Package Level 1 Gross Weight:
0.304 kg
Package Level 1 EAN:
8015644647070
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
T7, X1
Suitable for Product Class:
SACE Emax

SACE Tmax T
Technical
Configuration Type:
Loose or configurable
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDC210300D0201
External Classifications and Standards
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 10:
EC002498 - Accessories/spare parts for low-voltage switch technology
Object Classification Code:
Q
UNSPSC:
39121500
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371390
No downloads available
There are no related links available
6.3.0.53655