CENTRAL SLIDING CONTAC.FP C.BR.T7-T7M-X1
1SDA062168R1
8015644647070
SLIDING CONTACTS-CENTRAL ADAPTER FOR FIXED PART C.BREAKER T7-T7M-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT7XSCFP-C
4383565
1 piece
85389099
0.289 kg
100 mm
70 mm
120 mm
0.304 kg
Accessories for Tmax T
Accessory
T7, X1
SACE Emax
SACE Tmax T
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
Q
39121500
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371390