CENTRAL SLIDING CONTAC.MP C.BR.T7-T7M-X1
1SDA062165R1
8015644647049
SLIDING CONTACTS-CENTRAL ADAPTER FOR MOVING PART C.BREAKER T7-T7M-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT7XSCMP-C
4383561
1 piece
85389099
0.203 kg
100 mm
70 mm
120 mm
0.214 kg
Accessories for Tmax T
Accessory
T7, X1
SACE Emax
SACE Tmax T
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
Q
39121500
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371390