LEFT SLIDING CONTAC.MP C.BR.T7-T7M-X1
1SDA062164R1
8015644647032
SLIDING CONTACTS-LEFT ADAPTER FOR MOVING PART C.BREAKER T7-T7M-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT7XSCMP-L
4383593
1 piece
85389099
0.175 kg
82 mm
66 mm
116 mm
0.184 kg
Accessories for Tmax T
Accessory
T7, X1
SACE Emax
SACE Tmax T
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
Q
39121500
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371390