KIT MP T7-T7M-X1 W 3p
KIT MP T7-T7M-X1 W 3p
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

KIT MP T7-T7M-X1 W 3p

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
KIT MP T7-T7M-X1 W 3p
Product ID:
1SDA062162R1
EAN:
8015644647018
Catalog Description:
KIT MP T7-T7M-X1 W 3p
Long Description:
KIT CONVERSION FOR MOVING PART WITHDRAWABLE THREE-POLE T7-T7M-X1
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT7XWMK
EAN:
8015644647018
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.8 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
145 mm
Package Level 1 Height:
230 mm
Package Level 1 Depth / Length:
300 mm
Package Level 1 Gross Weight:
0.8 kg
Package Level 1 EAN:
8015644647018
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
T7, X1
Suitable for Product Class:
SACE Tmax T

SACE Emax
Technical
Configuration Type:
Loose or configurable
Number of Poles:
3P
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000529R0801
External Classifications and Standards
ETIM 9:
EC002049 - Modification set for power circuit breaker
ETIM 10:
EC002049 - Modification set for power circuit breaker
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370402
No downloads available
There are no related links available
6.3.0.53655