PLATE MECH.INTER. T7-T7M-X1 WALL FIXED
1SDA062129R1
8015644646684
PLATE MECHANICAL INTERLOCK FOR FIXED TO WALL T7-T7M-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
ZE1AUXM
1 piece
85389099
1 kg
170 mm
50 mm
270 mm
2 kg
Accessories for Tmax T
Accessory
T7, X1
SACE Emax
SACE Tmax T
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371390