GEAR.MOTOR DEVICE T7M-X1 220...250Vac/dc
1SDA062116R1
8015644646561
GEARED MOTOR DEVICE 220...250V AC-DC T7M-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT7MXM3
4383589
1 piece
85389099
0.693 kg
130 mm
80 mm
200 mm
0.729 kg
Accessories for Tmax T
Accessory
T7, X1
SACE Emax
SACE Tmax T
Loose or configurable
AC/DC
220 ... 250 V AC
220 ... 250 V DC
IEC
EC001030 - Motor operator for power circuit-breaker
4872 >> Motor operator for power circuit-breaker
Q
39121601
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370412