AUP T7-T7M-X1 24Vd.c. (2INS+2TEST+2EXT)
AUP T7-T7M-X1 24Vd.c. (2INS+2TEST+2EXT)
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AUP T7-T7M-X1 24Vd.c. (2INS+2TEST+2EXT)

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Accessories for Emax
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
AUP T7-T7M-X1 24Vd.c. (2INS+2TEST+2EXT)
Product ID:
1SDA062110R1
EAN:
8015644646509
Catalog Description:
AUP T7-T7M-X1 24Vd.c. (2INS+2TEST+2EXT)
Long Description:
6 POSITION CONTACTS C.BREAKERS INSERTED-TEST-EXTRACT 24V DC (2INS+2TEST+2EXT) T7-T7M-X1
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
EAN:
8015644646509
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
1 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
135 mm
Package Level 1 Height:
55 mm
Package Level 1 Depth / Length:
145 mm
Package Level 1 Gross Weight:
0.03 kg
Package Level 1 EAN:
8015644646509
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
X1
Suitable for Product Class:
SACE Emax
Technical
Configuration Type:
Loose or configurable
Number of Auxiliary Contacts CO (SPDT):
1
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000529R0646
External Classifications and Standards
ETIM 9:
EC000041 - Auxiliary contact block
ETIM 10:
EC000041 - Auxiliary contact block
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371302
No downloads available
There are no related links available
6.3.0.53655