AUP T7-T7M-X1 24Vd.c. (2INS+2TEST+2EXT)
1SDA062110R1
8015644646509
6 POSITION CONTACTS C.BREAKERS INSERTED-TEST-EXTRACT 24V DC (2INS+2TEST+2EXT) T7-T7M-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
1 kg
135 mm
55 mm
145 mm
0.03 kg
Accessories for Tmax T
Accessory
X1
SACE Emax
Loose or configurable
1
IEC
EC000041 - Auxiliary contact block
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371302