AUX T7 1Q + 1SY 400Va.c.
AUX T7 1Q + 1SY 400Va.c.
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

AUX T7 1Q + 1SY 400Va.c.

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
AUX T7 1Q + 1SY 400Va.c.
Product ID:
1SDA062104R1
EAN:
8015644646448
Catalog Description:
AUX T7 1Q + 1SY 400Va.c.
Long Description:
1 CHANGEOVER CONTACT OPEN-CLOSED + 1 CHANGEOVER FOR TRIPPED INDICATION 400V AC T7
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT7AS
E-Number (Norway):
4383586
EAN:
8015644646448
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Weight:
0.068 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
188 mm
Package Level 1 Height:
29 mm
Package Level 1 Depth / Length:
162 mm
Package Level 1 Gross Weight:
0.072 kg
Package Level 1 EAN:
8015644646448
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
T7
Suitable for Product Class:
SACE Tmax T
Technical
Configuration Type:
Loose or configurable
Number of Auxiliary Contacts CO (SPDT):
2
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000529R0604
External Classifications and Standards
ETIM 9:
EC000041 - Auxiliary contact block
ETIM 10:
EC000041 - Auxiliary contact block
IDEA Granular Category Code (IGCC):
4743 >> Auxiliary contact block
Object Classification Code:
Q
UNSPSC:
39121522
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27371302
No downloads available
There are no related links available
6.3.0.53655