T7-X1 W FP 4p EF-EF
1SDA062049R1
8015644645939
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX-EMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS T7-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85389099
348 mm
343 mm
251 mm
24.6 kg
390 mm
350 mm
400 mm
26.1 kg
8015644609139
Accessories for Tmax T
Accessory
Fixed Part
W
4P
690 V AC
1600 A
IEC
T7-X1
Withdrawable Circuit-Breakers
Front Extended
EC002043 - Chassis part power circuit breaker
Q
39121100
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422