T7-X1 W FP 4p HR-HR
T7-X1 W FP 4p HR-HR
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7-X1 W FP 4p HR-HR

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Air Circuit Breakers
  5. Emax
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7-X1 W FP 4p HR-HR
Product ID:
1SDA062048R1
EAN:
8015644645922
Catalog Description:
T7-X1 W FP 4p HR-HR
Long Description:
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX-EMAX FOUR-POLE WITH REAR HORIZONTAL TERMINALS T7-X1
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
EAN:
8015644645922
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85389099
Dimensions
Product Net Width:
348 mm
Product Net Height:
343 mm
Product Net Depth / Length:
251 mm
Product Net Weight:
24.6 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
390 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
400 mm
Package Level 1 Gross Weight:
26.1 kg
Package Level 1 EAN:
8015644645922
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Fixed Part
Version:
W
Technical
Number of Poles:
4P
Rated Operational Voltage:
690 V AC
Rated Uninterrupted Current (Iu):
1600 A
Standards:
IEC
Sub-type:
T7-X1
Terminal Connection Type:
Withdrawable Circuit-Breakers

Rear flat Horizontal
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000529R0802
1SDH000529R0807
External Classifications and Standards
ETIM 9:
EC002043 - Chassis part power circuit breaker
ETIM 10:
EC002043 - Chassis part power circuit breaker
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370422
No downloads available
There are no related links available
6.3.0.53655