T7-X1 W FP 3p HR-HR
1SDA062044R1
8015644645823
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX-EMAX THREE-POLE WITH REAR HORIZONTAL TERMINALS T7-X1
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT7WFHR
1 piece
85389099
278 mm
343 mm
251 mm
20 kg
360 mm
340 mm
380 mm
21.7 kg
Accessories for Tmax T
Accessory
Fixed Part
W
3P
690 V AC
1600 A
IEC
T7-X1
Withdrawable Circuit-Breakers
Rear flat Horizontal
EC002043 - Chassis part power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422