T7S 800 PR231/P LS/I In=800A 4p F F M
T7S 800 PR231/P LS/I In=800A 4p F F M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 800 PR231/P LS/I In=800A 4p F F M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 800 PR231/P LS/I In=800A 4p F F M
Product ID:
1SDA061989R1
EAN:
8015644645359
Catalog Description:
T7S 800 PR231/P LS/I In=800A 4p F F M
Long Description:
C.BREAKER TMAX T7S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
e36059f7-97dd-4abb-bac3-78623a1211ff Italy
Simplified SCIP:
a3e5b9ff-a538-4b72-83ce-5eda09478d7c Germany

58eb3ff5-d529-4c55-a651-dec498db87f0 Poland

61797bce-3b90-476b-9aa9-6e3a61fab0b5 Denmark

edfe12ad-b7b1-41d1-b679-b2ee7699acb8 Germany

368a2bff-49b4-4b3c-9356-20551345b680 Czech Republic

664431f0-dd7b-4519-bb01-1d3bb8a40cd1 Sweden

69e87f1e-184a-4965-b6b4-dcbd1977ba0c Germany

b571d6da-04a0-4b96-bb4e-e0e3bc3e8a1e France

7a5492b2-0465-45d1-ae3b-09fa54b3f9b3 Netherlands

27ecdb6e-acda-4969-9cd5-9e1b0926c2f3 Spain

5ed6144a-9f23-4800-b606-fe4bfe3df189 Poland

d447ede2-98f8-4a62-b8e8-34e3968e5393 Netherlands

df61bfc0-6f41-471a-b6f3-1dd2d119960d Netherlands

98ec3e70-698b-47a4-862c-2cf71304dd14 Estonia

47a0ae21-934a-4d55-9b53-fb392cb9db11 Greece

31e46f94-7797-44c3-9e38-00024932057b Portugal

a0391ff3-5980-461b-a114-8d83ea9fc137 Bulgaria

86ebb752-502e-483e-9838-eae7a7f7835f Sweden

e42e863c-c79a-4a6f-8427-a630ecd05560 Poland

0841a94b-da59-41de-b1af-b62a77399b8e Germany

7c9e6f90-55c8-460a-878c-848c1bc1fe96 Netherlands

67ec689b-3a94-4c29-b8ed-7a6923209974 Finland

a9f0de4e-1103-4651-8ea3-04d88e8b962f Norway

3418ecb2-14fc-47e4-8a02-fb6e6a014c45 Croatia

0fa9bf2c-369b-4e2d-b0a1-43c7ec23d649 France

f9b9187d-a9a9-4ca1-8e7e-1045b3a0e1f9 Netherlands

e6403f1c-8d01-4d20-a95a-baad313e91d7 Germany
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644645359
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
14 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
360 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
15.5 kg
Package Level 1 EAN:
8015644645359
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7M
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 19.3 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655