T7S 800 PR231/P LS/I In=800A 3p F F M
T7S 800 PR231/P LS/I In=800A 3p F F M
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T7S 800 PR231/P LS/I In=800A 3p F F M

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T7S 800 PR231/P LS/I In=800A 3p F F M
Product ID:
1SDA061981R1
EAN:
8015644645274
Catalog Description:
T7S 800 PR231/P LS/I In=800A 3p F F M
Long Description:
C.BREAKER TMAX T7S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND STORED ENERGY OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC PR231/P-LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
b6860209-aff8-4be3-934b-80c6ca81bdbc Italy
Simplified SCIP:
798eb5af-4a84-499c-b953-bcc5ae76398c Germany

73885021-4707-41b9-8339-5299749f896c Netherlands

434ae651-c716-4efd-900b-8c04cbef7758 Portugal

c43ba501-97d7-43d4-9c66-9b8dcb6e4222 Bulgaria

b21e51e3-d2f1-4328-b249-0f9218b35efd Sweden

17573e2b-b086-4fa7-84cd-8256627d2686 Poland

8c59c987-b792-4353-97af-db685a0fb5f0 Germany

616310d4-5927-40c2-b5c0-828172684bc8 Czech Republic

f80f4227-e174-4e5e-9f0d-a3ff09ea476e Denmark

df4bacc3-d136-4df3-bf5d-f55e9efe5602 Germany

c19f1969-69be-4bb9-a2d3-874daa7c1a55 Sweden

9ca8a00b-cf01-4477-a9b3-23f5562b1ad6 Germany

f9933099-99db-4560-8ac3-36117dd8939e France

2f491939-1286-4fee-afc4-45994c71140d Netherlands

6687a370-4b54-4347-a523-8dc9954ba310 Spain

b2fcd6b0-8f33-440d-9b10-44ed50a1d14c Poland

645451dc-239b-4c11-a32c-06b18321f728 Netherlands

60a5b0e4-4159-462d-97e4-7ca2d51d49e9 Netherlands

766c5d94-5990-42be-a4e2-123cca8fa1d7 Estonia

1f224504-f468-44af-bc73-18a0a8a8cf9e Greece

1265e3a1-5217-437f-9da8-e8c5fd3dca1b Poland

eb233e67-22ad-4a03-a30d-6a800b40debe France

96fde24f-94c2-46b8-8ed6-f94a1c46c0b0 Netherlands

265d52c4-3814-40dc-9c14-e6220a4cac21 Germany

ace02503-040d-4544-9132-c5d90b397d89 Croatia

7506d4ed-7e41-418c-b73f-dfae61378428 Finland

f3941b5c-d0d0-4e29-9a79-8141f712a497 Norway
Environmental
Environmental Information:
9AKK10103A1059
9AKK108467A6707
Ordering
EAN:
8015644645274
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
178 mm
Product Net Weight:
11 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
280 mm
Package Level 1 Height:
350 mm
Package Level 1 Depth / Length:
360 mm
Package Level 1 Gross Weight:
12.5 kg
Package Level 1 EAN:
8015644645274
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T7M
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
2000 cycle

60 cycles per hour
Mechanical Durability:
10000 cycle

60 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 19.3 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 20 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 50 kA

(500 V AC) 40 kA

(690 V AC) 30 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
PR231/P-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T7
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5537
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0055
Instructions and Manuals:
1SDC210015D0201
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39120000
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655