T6H 1000 PR221DS-LS/I In=1000 4p F F
1SDA060566R1
8015644630775
C.BREAKER TMAX T6H 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 1000
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3655431
1 piece
85362090
280 mm
268 mm
103.5 mm
12 kg
305 mm
285 mm
370 mm
14 kg
SACE Tmax T
Moulded Case Circuit Breaker
Automatic Circuit Breaker
T6
Moulded Case Circuit Breakers
F
4000 cycle
60 cycles per hour
20000 cycle
120 cycles per hour
4P
at Rated Operating Conditions per Pole 50 W
1000 A
8 kV
1000 V
690 V AC
(220 V AC) 100 kA
(230 V AC) 100 kA
(380 V AC) 70 kA
(400 V AC) 70 kA
(415 V AC) 70 kA
(440 V AC) 50 kA
(500 V AC) 50 kA
(690 V AC) 19 kA
(690 V AC) 25 kA
PR221DS-LS/I
EL
H
IEC
Fixed Circuit-Breakers
Front
3500 V
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409