T6H 1000 PR221DS-LS/I In=1000 3p F F
T6H 1000 PR221DS-LS/I In=1000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6H 1000 PR221DS-LS/I In=1000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6H 1000 PR221DS-LS/I In=1000 3p F F
Product ID:
1SDA060561R1
EAN:
8015644630720
Catalog Description:
T6H 1000 PR221DS-LS/I In=1000 3p F F
Long Description:
C.BREAKER TMAX T6H 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
2a12f200-0de8-482a-9137-a4037b0970f5 Italy
Simplified SCIP:
05cba695-c4d0-4e79-891b-76c51a74e21c Greece

ae1056a6-9bd1-44a8-b51a-60b54f858581 Estonia

c7d8c42c-6aec-4ab3-adc3-0d2bfff000ed Poland

ae980d88-8f07-4f04-b2e7-8df91edcbdc0 Poland

b6cffa60-88a0-4ff4-a305-e921c534c22c Sweden

e9058eff-f91a-4367-8511-24b1008f69f3 Portugal

c1159a69-225f-4d6d-ab14-2ac240cb258b France

af5a52b3-987d-472c-bc5d-f44f64f76f00 Germany

f8505bda-b31e-4414-a4d2-6b3b5fd5a886 Germany

92d01276-c057-4f7e-a190-fb60aa463c8e Sweden

f81bc20e-4afe-495b-9118-8afba67a6e81 France

c7952368-a5f9-445a-ad6b-3cf114c827eb Hungary

2a5c76b4-e926-419b-b486-fb326dbe7a2f Croatia

50cba22d-0746-4b75-b06b-c638709f939e Germany

b3b84576-fb36-47a4-87c3-29844bb1775f Netherlands

22f95d9d-936f-4bb4-8f77-f728c91f26b2 Denmark

20236590-0030-4641-9dae-c3182d7421f0 Czech Republic

706fdb5c-437d-43d6-8ccc-d52fd0255914 Germany

69e115a1-d0d4-48b7-afc7-52844407e30a Belgium

7d7c8ce3-341e-4e8b-b9c8-f4048c63bcc9 Spain

6deac0f5-8345-4755-a0e3-5693ecca9e3a Bulgaria

41da58f2-f068-4e82-a543-9476de250cc9 Hungary

f8c3e038-cad7-4af0-a687-b4634bc20432 Finland

05b51bed-9a6e-47be-a70b-3dfefeb08bf7 Germany

941e90ce-a62a-4976-bfb8-a015aa1fb87c Belgium

a5273567-732f-4586-af14-b67c3f0b7a5d Poland

e189bd0a-1b28-4cdd-aa43-59e2796d203a Norway
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655419
EAN:
8015644630720
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.5 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8015644630720
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
4000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 50 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(690 V AC) 19 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
Instructions and Manuals:
1SDH000511R0003
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655