T6S 1000 PR221DS-LS/I In=1000 4p F F
T6S 1000 PR221DS-LS/I In=1000 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6S 1000 PR221DS-LS/I In=1000 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6S 1000 PR221DS-LS/I In=1000 4p F F
Product ID:
1SDA060556R1
EAN:
8015644630676
Catalog Description:
T6S 1000 PR221DS-LS/I In=1000 4p F F
Long Description:
C.BREAKER TMAX T6S 1000 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
5af18553-67f8-4c0e-a468-9c70ed9d3f28 Italy
Simplified SCIP:
5cacdcf0-2a5a-4a6b-8721-d796a4aa096a Denmark

b68690a2-d1ec-4082-8c52-8410cb917e26 Sweden

5ec872dd-73e9-4a35-825f-afb5187b5dee Germany

5ccdd863-8eff-4dcc-82e3-bde55a1f0c42 Estonia

500811a0-4b3d-499a-9dc7-694b9348557c Netherlands

86b0f39d-5bab-45ad-807b-43398a6fe403 Bulgaria

d417b513-c1a7-43ad-90b6-6a9e3ca83e7a Norway

194e59f9-2943-4fcf-8620-da131a817b0b Sweden

2cd5fb62-2a4d-4b23-bc0f-047bac1ee471 Poland

c120af08-819a-471b-8040-7766ab01d9a5 France

231cbca3-b5f6-4708-ad05-4b70772d1f53 Belgium

e3263ec9-7425-4919-9802-609eab524014 Poland

c3ea0a3e-85ea-451f-9903-b06f8842cac6 Hungary

e66ced6b-e88c-4262-be27-9f9af1fbb7b9 Belgium

3ad03935-d02d-4e30-b6d7-374b23289d27 Germany

36e84264-b226-4098-bada-42a154183ec2 Croatia

4f70559c-d8d5-4bca-a7f9-59c73bf98a54 Finland

5a034c5f-aa38-4a54-b4bc-f3b6af322278 Czech Republic

21fb57a2-a9af-4b19-8167-4b8d2a4793fc Greece

aa7e538f-8913-4e96-b27f-9d88797852ce Poland

cb6e2e47-b36e-4169-a3a2-e2217d1bd51f Germany

1f61bae1-37c0-4e49-8dee-d80c9da7680c Germany

cb3c44f3-8842-4e12-b6a3-464ddb2aab4a Portugal

c7cbcd43-0f17-4327-a01d-0dfb89b55f79 Spain

949859c2-7a4d-4295-b4a1-ab3772f7b854 Germany

c545bade-8dfa-4406-bf67-46981d3b78d6 Hungary

b73954a2-452c-4acc-99d4-0988008024b4 France
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655428
EAN:
8015644630676
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8015644630676
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
4000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 50 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 16.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 22 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
EU Data Act Compliance Declaration:
1SDH002560A1001
Instructions and Manuals:
1SDH000511R0003
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655