T6S 1000 PR221DS-LS/I In=1000 3p F F
T6S 1000 PR221DS-LS/I In=1000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6S 1000 PR221DS-LS/I In=1000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6S 1000 PR221DS-LS/I In=1000 3p F F
Product ID:
1SDA060547R1
EAN:
8015644630485
Catalog Description:
T6S 1000 PR221DS-LS/I In=1000 3p F F
Long Description:
C.BREAKER TMAX T6S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
de81fb41-cbf7-48c4-bde8-280d7d82e908 Italy
Simplified SCIP:
beefd7b5-d2b5-4a85-acae-5ba301b3b308 Denmark

2d8a9632-0cc3-48dd-99f4-46bf1c5c7b47 Sweden

8071c073-1bf8-4136-b33c-3b25fb1a20d5 Germany

dedcb6d2-9a1b-46d1-8dde-493c0f3c1137 Estonia

518fb81e-f351-4c8c-9cc1-20ee97c62a93 Netherlands

b295239b-6114-4d19-8117-40bd314d8009 Bulgaria

ca00cd19-bfec-4e51-a256-5fc12abaad5b Norway

2d0b63c9-ec13-46f3-bdb2-9c42a4f352ac Sweden

8264510f-4cb2-45c0-9316-2dfd7e18ecd1 Poland

c81370ba-10e5-4d4b-b7ef-78796e2b8ee6 France

84ae3a65-7159-4a5a-9ceb-427e99f8e224 Belgium

0f919de4-ae71-4ee3-8fce-5b1297a27a89 Poland

0a4d0daa-0a9c-4b9d-8893-efe06006178f Hungary

47c04f88-ed9e-4e7b-bbbe-93b303380428 Belgium

66caa833-6c85-474e-99f6-31af26f00da9 Germany

4fe4fc02-2622-48f9-bd3a-be87ce0efea6 Croatia

2696e57e-6cd0-4f81-b673-1e7fec125354 Finland

93796246-4e41-4885-bfe6-4877ae0e56f4 Czech Republic

fb3ccf68-0dbf-471c-89da-3b3f204cd32a Greece

a383fd6d-3e01-4de3-b3f1-52fcc37dc008 Poland

431aeb24-2f9b-4ab0-972f-e1813fd325b7 Germany

d0a7a531-e8df-48da-b768-3bb285a6c38e Germany

ad6316de-d96b-465d-8375-7f6770b84f3e Portugal

e5917d5d-955e-4ed4-9b7d-01ea2cd6fbdf Spain

7b51f918-b725-48d4-b6e7-8db1b164db39 Germany

c5640074-6381-40c5-8c9b-2e300148d22f Hungary

c2944b69-0a9b-4e8b-9292-b8c122757ccf France
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655416
EAN:
8015644630485
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.5 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8015644630485
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
4000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 50 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 16.5 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 22 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
EU Data Act Compliance Declaration:
1SDH002560A1001
Instructions and Manuals:
1SDH000511R0003
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655