T6N 1000 PR221DS-LS/I In=1000 3p F F
T6N 1000 PR221DS-LS/I In=1000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6N 1000 PR221DS-LS/I In=1000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6N 1000 PR221DS-LS/I In=1000 3p F F
Product ID:
1SDA060537R1
EAN:
8015644630522
Catalog Description:
T6N 1000 PR221DS-LS/I In=1000 3p F F
Long Description:
C.BREAKER TMAX T6N 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 1000
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
d17d77b3-4807-4473-9a49-35ae6385b1bd Italy
Simplified SCIP:
57148273-0e6a-4259-8075-4d2dedc7b546 Denmark

f9d354ce-12fb-45bb-be8e-8315bd870c45 Sweden

88c6f9bb-89fd-401c-a01a-32e32ba0e4e1 Germany

25f44c37-9d58-4e93-bbc6-61c99a1dd6bf Estonia

65d158bf-f7a8-41fd-8e0a-e2b07dc1c391 Netherlands

84002648-921b-425f-8f0f-34dd0ece63fb Bulgaria

90b7fc18-4d1c-4002-b23c-c89486d58dcd Norway

9c93427b-a27f-44d2-9fe1-cdaffb44ed91 Sweden

86b3cc32-34f3-44dc-b59a-bfabbd65d938 Poland

635c76da-49c2-4c12-adcb-1c188579a26f France

8d4e7e14-cee1-47f3-9cf8-b390b6569fcc Belgium

b55abb65-6119-403b-9a5f-f0f5e8cde6e8 Poland

b45c53ff-adb2-4add-b377-f6877af56611 Hungary

ddb0efac-2f7f-44f5-9513-5ea5bbce8f59 Belgium

f6927a7f-1927-473e-9646-7d4094b9c274 Germany

05bad9c2-2762-4633-a17a-9d5514db36aa Croatia

bf24b039-ff4b-4614-90cf-390e57dfbb64 Finland

7d829607-f195-4ddc-9524-3d4efe2645d5 Czech Republic

27fbb443-1877-478b-ba0e-c30da50f23a7 Greece

d75e05fd-bc45-4d5a-97f6-3ffa8f607eda Poland

b10b9814-ed9c-49e9-8f05-68a6bdc47760 Germany

e17a9b86-2a87-46db-8d8b-f2a355c77198 Germany

5c1fad74-0f3b-4248-a49e-5589533b0f21 Portugal

158f2c63-71bb-47b3-9b72-76258a71d505 Spain

19d31cc4-ea6f-4b46-99d7-f526378b4954 Germany

75a98549-d32c-42bc-9652-2949ebe1bb59 Hungary

60cdc24b-d76d-4bf3-842a-c8dfc90de4dd France
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655413
E-Number (Norway):
4383532
EAN:
8015644630522
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12.863 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
13.54 kg
Package Level 1 EAN:
8015644630522
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
4000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 50 W
Rated Current (In):
1000 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 15 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
1000 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0057
Instructions and Manuals:
1SDH000511R0003
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655