RHE T6 F STAND. RETURNED
1SDA060409R1
8015644628833
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED T6
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT6VD
3655662
4383590
1 piece
85389099
0.6 kg
160 mm
75 mm
500 mm
0.8 kg
Accessories for Tmax T
Accessory
T6
SACE Tmax T
Loose or configurable
IEC
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27370414