T6 W FP 3p EF
1SDA060384R1
8015644628154
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS T6
China
17 day
No
Product under warranty must be returned
Active
CNILX002EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT6WFEF
3655593
1 piece
85389099
260 mm
295 mm
85.5 mm
3 kg
322 mm
439 mm
4.4 kg
Accessories for Tmax T
Accessory
Fixed Part
T6
Moulded Case Circuit Breakers
W
3P
690 V AC
750 V DC
800 A
IEC
Withdrawable Circuit-Breakers
Front Extended
EC002043 - Chassis part power circuit breaker
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370422