T6H 800 PR221DS-LS/I In=800 3p F F
T6H 800 PR221DS-LS/I In=800 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6H 800 PR221DS-LS/I In=800 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6H 800 PR221DS-LS/I In=800 3p F F
Product ID:
1SDA060289R1
EAN:
8015644627508
Catalog Description:
T6H 800 PR221DS-LS/I In=800 3p F F
Long Description:
C.BREAKER TMAX T6H 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
0a7ff9a5-19c5-40de-88dd-72183f73256a Italy
Simplified SCIP:
9c43b873-30dc-41b8-82d6-bb77eb3d365a Denmark

d7e66495-d46c-4b5f-83ef-bde11ca08326 Sweden

3ca7b5c3-3184-4a9e-b3bd-41d94561ed7b Germany

2deb64a0-93fd-4291-aa70-f6adee9c878d Estonia

695b9422-2c61-4627-ae31-49e28b6e80b3 Netherlands

1df9d207-a2ea-4e5d-8582-31fc721416c1 Bulgaria

5578c28d-7e7b-4a49-8387-905d468b49b5 Norway

da26a8bd-e448-41fb-a0a8-4d872e0518f4 Sweden

0668a422-8fcf-4580-8173-99d6762e9bcb Poland

ee4d43ea-e5d7-4c6b-960a-a64be3437d69 France

2f007b96-9fe4-48ab-8b5e-5d3dbb8132fb Belgium

95d26bca-c0b1-45b2-bb03-a61ed08668db Poland

59242431-3b78-4772-8c65-c9bfa0c9917d Hungary

74a919df-dc5f-4eb7-8604-de4ff12e2864 Belgium

23956ace-571a-4115-ad05-70efa99fa532 Germany

ce6de389-6fd0-46f1-83d9-e8c67de6cb2b Croatia

58b1a199-3b4d-482c-92b7-01cd692ac4e9 Finland

6edb509b-3426-434d-83c8-c404360e8b2b Czech Republic

be93edf8-c0ad-46c3-ba12-a315a91e7e5b Greece

370dfeb0-1d3c-4f36-bc08-5c43ac017b1c Poland

f564cea8-61c8-4c36-81b1-79b8ac0790a6 Germany

4cc46d4f-a1be-4f5d-9c19-a5f5a2c5548a Germany

c33261b2-75c4-4165-b799-c8fd168bb1a5 Portugal

daae2640-5675-464f-bcf4-12bfb7dda61c Spain

45742be5-cd56-4bdd-ba22-042ff04868ff Germany

5dd83b5c-f80a-473b-b8e4-8d53b8360fb8 Hungary

b4ab48ad-dc3e-4a5f-8576-2bd2ce93d189 France
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655418
EAN:
8015644627508
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.652 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8015644627508
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 32 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(690 V AC) 19 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
EU Data Act Compliance Declaration:
1SDH002560A1001
Instructions and Manuals:
1SDH000511R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655