T6S 800 PR221DS-LS/I In=800 4p F F
T6S 800 PR221DS-LS/I In=800 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6S 800 PR221DS-LS/I In=800 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6S 800 PR221DS-LS/I In=800 4p F F
Product ID:
1SDA060283R1
EAN:
8015644627454
Catalog Description:
T6S 800 PR221DS-LS/I In=800 4p F F
Long Description:
C.BREAKER TMAX T6S 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
93672a72-5bf0-48a7-80c0-afd7f2845497 China
Simplified SCIP:
2825306c-67b2-47eb-a061-5bc952fbd8bf Germany

486ce9b5-a46c-423d-b7c2-acc8d1321b5f Denmark

0fb2be62-8e52-4611-b747-cbbc79319d07 Greece

f773946c-79f7-46ab-ac38-077985bdc5f4 Hungary

fb4884f3-50a1-46fb-b5da-201719d16c37 Germany

e5a776c9-732f-4af2-86a2-5c872655ea8e Norway

c91c022d-8e0e-4562-8884-a77791e511f3 Germany

d447634b-39af-45d4-a86e-9bdba8d7da41 France

cca389ff-9ec4-4c36-a0bf-f646f5ae953e Poland

a0410760-68cd-4640-b2c7-f527d470e24d Spain

db4fdcb1-b571-4ea5-b636-19682e99ba74 Germany

f20d8497-28d9-416d-a8c4-e82759d91ad7 Finland

b1cc034f-40a1-4fc3-94a6-fcd2fb2860f8 Portugal

9ba226f6-d821-4039-8fa8-9567d3c4c755 Germany

b14dbc96-3a24-4058-8aec-11bcc0e8559b Sweden

0b7f5bdc-e9c3-4d6f-969e-a46f7e3b9f64 France

04663a4e-96c6-4c8d-9282-afef8643ffee Netherlands

1bc1a55f-1abc-49bb-a56a-021d682d714d Poland

2d93a4f3-fda9-4722-aad7-59bab6be0822 Sweden

a4791fc0-bc65-468a-923f-b408db76d6c8 Poland

857a531d-cbec-4584-965e-b01aa8bec45d Bulgaria

7b47158b-ad1d-4008-9757-edd28568a14f Czech Republic

14a868bd-0026-4761-a055-ed5d5298cdd5 Belgium
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655427
EAN:
8015644627454
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8015644627454
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 32 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 16.5 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 22 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
Instructions and Manuals:
1SDH000511R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655