T6S 800 PR221DS-LS/I In=800 3p F F
T6S 800 PR221DS-LS/I In=800 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6S 800 PR221DS-LS/I In=800 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6S 800 PR221DS-LS/I In=800 3p F F
Product ID:
1SDA060278R1
EAN:
8015644627409
Catalog Description:
T6S 800 PR221DS-LS/I In=800 3p F F
Long Description:
C.BREAKER TMAX T6S 800 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
4c0e02eb-f438-445b-a11b-e3ce34cdac63 Italy
Simplified SCIP:
047ee58c-a9a1-4462-a486-48d1896ff046 Denmark

b45f5893-72b7-4530-8e49-66e3c9d91fe6 Sweden

58b20245-3e35-47cd-8236-a43ccec8ad22 Germany

2aec9680-b6db-44d5-a6e5-73976a9e534e Estonia

0191cdf0-aba7-4825-9b2b-71d6f51484f1 Netherlands

fc4f7893-9285-4519-bd14-41d581395a3e Bulgaria

524bd67a-bf0f-41a8-85fe-1f3e079d6e97 Norway

10709297-dc0d-4368-b807-33fdab1a95f6 Sweden

85eedacf-a2f3-41d3-b892-85a0eee1a87e Poland

9526611c-609d-491d-a9f3-97ae4b052afb France

e91bdaea-aa80-4b7f-bdd0-228d2d33808f Belgium

7a3e8113-1c60-47ae-935d-251b4d65db43 Poland

d48a3d4e-ce23-422f-a063-45b66359b1f7 Hungary

f09532d1-681f-465c-972c-cd2eb6a96283 Belgium

1186caca-bf70-41b5-a8dc-27622e0693f5 Germany

74c2aaed-9c91-4ee0-8b25-4bce931bc283 Croatia

7c3676ca-ffbe-444b-bb22-60aec5d6ca99 Finland

4bbedb03-4f5e-48a2-b2b8-0a62dec99bc2 Czech Republic

3d25d005-e2f2-4c4a-82a1-38d58aaacb66 Greece

93b72578-a4f6-45d5-8848-211f3666f0d7 Poland

97752432-063b-48e7-bbc2-47fffb5049cf Germany

e5e8a6f6-d380-4f9b-9dba-c94b111ca3fd Germany

07b7cf70-f80a-4c5f-8fc2-fda2b948d568 Portugal

1d3ad6bd-b8ac-4a93-8d73-39097fe21ba3 Spain

b5992ef0-2e2a-49c4-845e-8457fb832454 Germany

570aae12-2be6-4175-b9f2-073ef9cd81b8 Hungary

fffa3720-767f-412b-b76d-71c1ed5a194d France
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655415
EAN:
8015644627409
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8015644627409
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 32 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 16.5 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 22 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
EU Data Act Compliance Declaration:
1SDH002560A1001
Instructions and Manuals:
1SDH000511R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655