T6N 800 PR221DS-LS/I In=800 4p F F
T6N 800 PR221DS-LS/I In=800 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6N 800 PR221DS-LS/I In=800 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6N 800 PR221DS-LS/I In=800 4p F F
Product ID:
1SDA060273R1
EAN:
8015644627355
Catalog Description:
T6N 800 PR221DS-LS/I In=800 4p F F
Long Description:
C.BREAKER TMAX T6N 800 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 800
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
ab1a7160-c708-4631-a5f1-df8d4b7f2881 Italy
Simplified SCIP:
38de97f1-74ec-4282-903a-952a5811df69 Denmark

2b2be55e-ab61-4838-8778-40645916c0f9 Sweden

b49a1754-18d8-424c-9458-29bc6f06de1d Germany

21087c85-e801-4bec-b11d-c116a31a40cd Estonia

26681af7-84b9-4b92-88a1-ae5f0fedc716 Netherlands

90c94b0b-209d-4c06-9687-5e7d5639b2a2 Bulgaria

b2922b2c-6b32-4a40-9eab-66f16b0115b9 Norway

09f04f0a-3e30-459b-974e-ef624f24516f Sweden

e7f977f6-905f-4918-9a03-733ed559b51d Poland

474ebfa1-d172-4c82-8e2b-3032846efe0b France

3268b4d3-89d9-4eb9-8d2a-44bf9d3bfd91 Belgium

d8db0818-5e58-44eb-ae20-40a35f0ac34c Poland

f20eb3be-c1d0-4994-90a8-a7691ef4092e Hungary

b0508e9f-170b-4909-bca1-a01381594c4e Belgium

caeea34c-2d4a-4e8f-90c5-d4255092f417 Germany

cef02353-2bc1-4003-b82b-0aec21e6117b Croatia

91a1405d-99f2-44b4-ba10-c0c00243ef2b Finland

dc893870-9b95-4a58-bb80-0c9ba396cf37 Czech Republic

3b130ca4-28c9-4074-b65a-55c965181108 Greece

7fae68eb-aa20-4ac1-ae91-9f864f643d24 Poland

3d70471a-f39b-43c2-942a-3e5af4a83364 Germany

09f6b21b-429e-4a48-8f45-46e1b309243e Germany

21301861-907f-4f60-bedd-14540c372a4a Portugal

7c7613d3-eb16-4cc9-9574-fb3c69dfb180 Spain

0a22684c-30e8-4f59-be7d-42cc94216443 Germany

68fc2168-acca-4a06-92c0-ccc06800b886 Hungary

d93e3cf2-1fda-4e0c-81ea-606fa234f771 France
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655424
E-Number (Norway):
4383597
EAN:
8015644627355
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
13.232 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8015644627355
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 32 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 15 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
EU Data Act Compliance Declaration:
1SDH002560A1001
GL Certificate:
1SDL000163R0057
Instructions and Manuals:
1SDH000511R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655