T6H 630 PR221DS-LS/I In=630 4p F F
T6H 630 PR221DS-LS/I In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6H 630 PR221DS-LS/I In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6H 630 PR221DS-LS/I In=630 4p F F
Product ID:
1SDA060251R1
EAN:
8015644627133
Catalog Description:
T6H 630 PR221DS-LS/I In=630 4p F F
Long Description:
C.BREAKER TMAX T6H 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
fb346a76-c76c-49e9-9ccc-9ee41fc65335 China
Simplified SCIP:
4a303f0a-1911-4e85-b5db-d0781e67500b Netherlands

40d38ff2-232f-4d63-9278-de5d910692a5 Greece

e21255d3-48c7-4aff-8896-2729a34a506b Bulgaria

7198585f-8ecf-445f-91df-eca19cd1e55c Poland

671a0e78-1a7c-46c0-b2e8-3a2ba46ef6d7 Germany

cea61049-0836-4bbe-97ae-64ce61c366a3 France

cb0c0c4c-b5f8-4b1f-9e74-8baf1d38ead3 Germany

28aa29d5-b734-4d1b-b7b3-d84bf1f34282 Sweden

43be30df-82e6-4d22-b3f0-0ab3a7c74229 France

417a2323-93f5-4a89-99a5-ac1bbb9621ea Belgium

2789e9ff-3013-478f-a4c5-d78ab98445c2 Norway

070a1095-296b-438a-a36b-bf0064d4188c Germany

cbf3e9e6-9010-48a6-a321-15ee00560c58 Finland

d55a1218-b5fd-4548-b92d-1c1057229baa Poland

d8f9b6ce-7c4f-4662-9211-bfa692d9def8 Germany

11846bca-9814-4ccd-af01-50f92e07336d Denmark

087fe560-9c74-4a9d-bce9-1a97df52506a Hungary

a7c262ae-c473-40e8-99b4-1cdbfeccea4a Spain

b211bae7-db87-4920-a172-8b346c32f5a2 Portugal

f3a47c03-1588-4847-853b-7e84f78206e5 Germany

60056b96-3a76-4169-bb2c-c5d7bad2f5c6 Czech Republic

b9e0148f-871a-45f5-a504-61d4dddba6ed Sweden

78909d84-57da-42a3-8d90-28e749036f98 Poland
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655429
EAN:
8015644627133
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8015644627133
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 20 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(690 V AC) 19 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 7.6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
EU Data Act Compliance Declaration:
1SDH002560A1001
Instructions and Manuals:
1SDH000511R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655