T6H 630 PR221DS-LS/I In=630 3p F F
T6H 630 PR221DS-LS/I In=630 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6H 630 PR221DS-LS/I In=630 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6H 630 PR221DS-LS/I In=630 3p F F
Product ID:
1SDA060246R1
EAN:
8015644627089
Catalog Description:
T6H 630 PR221DS-LS/I In=630 3p F F
Long Description:
C.BREAKER TMAX T6H 630 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - CNILX002
Country or Territory of Origin:
China
Lead Time:
21 day
Made To Order:
No
Warranty Return:
Product under warranty must be returned
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
CNILX002EXPU
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
8c3e7d24-7b22-44e4-bb49-e2d8b8572d75 China
Simplified SCIP:
37a355d2-88eb-4278-810a-5d506ab068cb Poland

069cc80a-ece9-438a-84b3-00c6c9c7519a Germany

ec244e3b-cc94-4210-ae0d-438f146d04ee Norway

db99316d-7adf-4def-8c03-fe03f3b3b463 Netherlands

63174ead-4d3d-4e4e-9afb-24f7f5cdfecf France

89932a2b-6bd3-45e0-a462-22c2966cf68d Finland

82d082dc-0909-4872-994d-aa41060209d0 Sweden

78c092b9-9cfd-473d-bfd0-0b9ec27fe8fa Germany

284041e5-9d3f-45df-9b26-62b9681338b2 Germany

25822bc1-0615-4543-a44e-0174b8327f46 Denmark

5887c392-f426-4272-8d6a-82643960cfc1 France

9618a3d1-a51f-4487-bb66-c25b310b8857 Germany

c5d4e539-5250-4d72-8d5e-ec6ff5714a7f Portugal

dbc8b683-e99f-4392-8c35-e813e058c6e1 Spain

3816645f-6834-4475-ba0c-828232763489 Germany

1d4499a6-27e9-42d1-98c1-6083479e2623 Hungary

742134a1-8e09-4376-8eba-0e5e5043d16a Greece

e6061782-2bd7-4599-a0ea-616018551cb1 Belgium

bebff13a-62df-40a4-8e26-b06c8e075abc Poland

5a1b1b82-8d02-434b-a27e-fcd7ab8ab3bb Czech Republic

5a362f38-bf83-4493-baa3-d9a05c145083 Poland

59067d82-889c-4d61-8695-8ca89b499ec7 Sweden

1a738a63-f0fd-4c43-9325-fb6ca1f0cbf4 Bulgaria
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655417
EAN:
8015644627089
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.5 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8015644627089
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 20 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(690 V AC) 19 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 7.6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 100 kA

(230 V AC) 100 kA

(380 V AC) 70 kA

(400 V AC) 70 kA

(415 V AC) 70 kA

(440 V AC) 50 kA

(500 V AC) 50 kA

(690 V AC) 25 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
H
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
Instructions and Manuals:
1SDH000511R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655