T6S 630 PR221DS-LS/I In=630 4p F F
T6S 630 PR221DS-LS/I In=630 4p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6S 630 PR221DS-LS/I In=630 4p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6S 630 PR221DS-LS/I In=630 4p F F
Product ID:
1SDA060241R1
EAN:
8015644627034
Catalog Description:
T6S 630 PR221DS-LS/I In=630 4p F F
Long Description:
C.BREAKER TMAX T6S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC PR221DS-LS/I R 630
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
SCIP:
01e461c4-d9af-4e8e-a78e-84ea38f6a238 China
Simplified SCIP:
f2f27b38-7c09-4ebe-b49d-4bfcf4d6e7e5 Finland

254fcf01-a48f-4c70-bc16-6ab01656ae4f Greece

00745f6e-2060-4ece-8ec0-253e1e2d8786 Belgium

ef932ed7-c8ce-4ec9-ab3f-5610655ae124 Netherlands

03a97a87-bde8-4708-8d8b-7c36a0aa78ec France

22878a0b-8eef-474d-86aa-87e60d610b7e Poland

4d7e8e78-9dea-4d60-b28d-1657e368feaf Germany

f56d45e1-3a35-4075-a3c6-d94dda7ace2f France

dabdfe1f-bae6-4365-ae9d-7f75fc9ababc Sweden

b0a1797f-4757-4f7c-ad91-3e21384ad156 Germany

b54c7bab-0c78-448b-b9ba-c2cffc8ec158 Poland

c1c5a7f9-2164-4c2e-ba0a-1d2cc75a3762 Sweden

b20ee0b6-a492-492e-817f-6aee2e9e3eb9 Bulgaria

13682023-3571-48ed-aee4-a57176d4a21e Czech Republic

49e595ef-a696-440e-8b8f-dfa3265b414e Portugal

a478f82d-8915-4727-97e6-67f66a0594d8 Spain

4e4238c6-d302-484d-a581-daf6ff3fc0b2 Germany

b6a17b33-096c-44a4-828a-1477ff281114 Hungary

e3eaf83c-56a4-49b9-82b4-25ad63681c64 Germany

0315e638-8e75-428b-85f4-0a084cd0ee8b Denmark

e1a4933b-3335-4683-907c-8b058c4f60be Germany

db30c96f-eb69-418f-83fb-a3e08ed6ff65 Norway

dd719d7e-1a05-406b-ac9b-77b8a6bf651c Poland
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
E-Number (Finland):
3655426
EAN:
8015644627034
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
280 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
12 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
14 kg
Package Level 1 EAN:
8015644627034
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
7000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
4P
Power Loss:
at Rated Operating Conditions per Pole 20 W
Rated Current (In):
630 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 16.5 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 7.6 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 85 kA

(230 V AC) 85 kA

(380 V AC) 50 kA

(400 V AC) 50 kA

(415 V AC) 50 kA

(440 V AC) 45 kA

(500 V AC) 35 kA

(690 V AC) 22 kA
Rated Uninterrupted Current (Iu):
630 A
Release:
PR221DS-LS/I
Release Type:
EL
Short-Circuit Performance Level:
S
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
Instructions and Manuals:
1SDH000511R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655