T6N 800 TMA 800-8000 3p F F
T6N 800 TMA 800-8000 3p F F
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

T6N 800 TMA 800-8000 3p F F

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
T6N 800 TMA 800-8000 3p F F
Product ID:
1SDA060214R1
EAN:
8015644626747
Catalog Description:
T6N 800 TMA 800-8000 3p F F
Long Description:
C.BREAKER TMAX T6N 800 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 800 I3=4000...8000 A
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Information:
9AKK108466A1424
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK10103A1058
9AKK108467A6707
Ordering
EAN:
8015644626747
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Width:
210 mm
Product Net Height:
268 mm
Product Net Depth / Length:
103.5 mm
Product Net Weight:
9.082 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
305 mm
Package Level 1 Height:
285 mm
Package Level 1 Depth / Length:
370 mm
Package Level 1 Gross Weight:
11 kg
Package Level 1 EAN:
8015644626747
Additional Information
Product Main Type:
SACE Tmax T
Product Name:
Moulded Case Circuit Breaker
Product Type:
Automatic Circuit Breaker
Suitable For:
T6
Suitable for Product Class:
Moulded Case Circuit Breakers
Version:
F
Technical
Electrical Durability:
5000 cycle

60 cycles per hour
Mechanical Durability:
20000 cycle

120 cycles per hour
Number of Poles:
3P
Power Loss:
at Rated Operating Conditions per Pole 31 W
Rated Current (In):
800 A
Rated Impulse Withstand Voltage (Uimp):
8 kV
Rated Insulation Voltage (Ui):
1000 V
Rated Operational Voltage:
690 V AC

750 V DC
Rated Service Short-Circuit Breaking Capacity (Ics):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 15 kA
Rated Short-time Withstand Current Low Voltage (Icw):
for 1 s 10 kA
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(220 V AC) 70 kA

(230 V AC) 70 kA

(380 V AC) 36 kA

(400 V AC) 36 kA

(415 V AC) 36 kA

(440 V AC) 30 kA

(500 V AC) 25 kA

(690 V AC) 20 kA

(250 V DC) 2 Poles in Series 36 kA

(500 V DC) 2 Poles in Series 25 kA

(750 V DC) 3 Poles in Series 16 kA
Rated Uninterrupted Current (Iu):
800 A
Release:
TMA
Release Type:
TM
Short-Circuit Performance Level:
N
Standards:
IEC
Sub-type:
T6
Terminal Connection Type:
Fixed Circuit-Breakers

Front
Test Voltage Max (Utest):
3500 V
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0201
Declaration of Conformity - CE:
9AKK106713A5538
GL Certificate:
1SDL000163R0057
Instructions and Manuals:
1SDH000511R0001
External Classifications and Standards
ETIM 9:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
ETIM 10:
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Object Classification Code:
Q
UNSPSC:
39121100
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27370409
No downloads available
There are no related links available
6.3.0.53655