T6S 630 TMA 630-6300 4p F F InN=100%In
1SDA060211R1
8015644626716
C.BREAKER TMAX T6S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A FULLY RATED
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
1 piece
85362090
280 mm
268 mm
103.5 mm
12 kg
305 mm
285 mm
370 mm
14 kg
SACE Tmax T
Moulded Case Circuit Breaker
Automatic Circuit Breaker
T6
Moulded Case Circuit Breakers
F
7000 cycle
60 cycles per hour
20000 cycle
120 cycles per hour
4P
at Rated Operating Conditions per Pole 30.6 W
630 A
8 kV
1000 V
690 V AC
750 V DC
(220 V AC) 85 kA
(230 V AC) 85 kA
(380 V AC) 50 kA
(400 V AC) 50 kA
(415 V AC) 50 kA
(440 V AC) 45 kA
(500 V AC) 35 kA
(690 V AC) 16.5 kA
for 1 s 7.6 kA
(690 V AC) 22 kA
(250 V DC) 2 Poles in Series 50 kA
(500 V DC) 2 Poles in Series 35 kA
(750 V DC) 3 Poles in Series 20 kA
TMA
TM
S
IEC
Fixed Circuit-Breakers
Front
3500 V
EC000228 - Power circuit-breaker for trafo/generator/installation protection
Q
39121100
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370409