HTC T5 3p TERMINAL COVERS HIGH 2pcs
HTC T5 3p TERMINAL COVERS HIGH 2pcs
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

HTC T5 3p TERMINAL COVERS HIGH 2pcs

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Formula DSA
  1. Products
  2. Low Voltage Products and Systems
  3. Circuit Breakers
  4. Moulded Case Circuit Breakers
  5. Accessories for Tmax T
- Show Less..
No label translation
General Information
Extended Product Type:
HTC T5 3p TERMINAL COVERS HIGH 2pcs
Product ID:
1SDA054960R1
EAN:
8015644560997
Catalog Description:
HTC T5 3p TERMINAL COVERS HIGH 2pcs
Long Description:
HIGH TERMINAL-COVERS THREE-POLE 2pcs T5
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
No declaration needed
Material Compliance
REACH Declaration:
9AKK108466A1425
RoHS Declaration:
9AKK108466A1424
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
Toxic Substances Control Act - TSCA:
9AKK108467A8326
Environmental
Environmental Information:
9AKK108467A6707
Ordering
Order Code US and Canada:
KT5HTC-3
E-Number (Finland):
3655709
E-Number (Norway):
4383653
E-Number (Sweden):
3180948
EAN:
8015644560997
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85362090
Dimensions
Product Net Weight:
0.4 kg
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
120 mm
Package Level 1 Height:
160 mm
Package Level 1 Depth / Length:
188 mm
Package Level 1 Gross Weight:
0.5 kg
Package Level 1 EAN:
8015644560997
Additional Information
Product Main Type:
Accessories for Tmax T
Product Name:
Accessory
Product Type:
Accessory
Suitable For:
T5
Suitable for Product Class:
SACE Tmax T
Technical
Configuration Type:
Loose or configurable
Number of Poles:
3P
Standards:
IEC
Certificates and Declarations
Data Sheet, Technical Information:
1SDC210015D0208
1SDC210300D0201
Declaration of Conformity - CE:
Refer to the EU Declaration of the relative Circuit Breaker
Instructions and Manuals:
1SDH000436R0643
External Classifications and Standards
ETIM 9:
EC002268 - Cover cap for rail terminal bar
ETIM 10:
EC002268 - Cover cap for rail terminal bar
IDEA Granular Category Code (IGCC):
5219 >> Switch part or accessory
Object Classification Code:
Q
UNSPSC:
39122221
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
eClass:
V11.1 : 27400635
No downloads available
There are no related links available
6.3.0.53655