MIR-P tipo F (T5-T5)
1SDA054953R1
8015644560928
PLATES FOR MECHANICAL INTERLOCK TYPE -F- BETWEEN 2 C.BREAKERS T5/630 (P/W) + T5/630 (P/W)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
3655732
1 piece
85389099
1.9 kg
230 mm
20 mm
330 mm
Accessories for Tmax T
Accessory
T4, T5
SACE Tmax T
Loose or configurable
IEC
EC001044 - Mechanic interlock for switch
Q
39120000
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303