MIR-P tipo D (T5-T5)
1SDA054951R1
8015644560904
PLATES FOR MECHANICAL INTERLOCK TYPE -D- BETWEEN 2 C.BREAKERS T5/400 (F/P/W) OR T5/630 (F) + T5/400 (F/P/W) OR T5/630 (F)
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5MIR-PD
3655730
4383648
1 piece
85389099
1.9 kg
230 mm
20 mm
330 mm
Accessories for Tmax T
Accessory
T4, T5
SACE Tmax T
Loose or configurable
IEC
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
Q
39121302
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371303