MIR-HB T4-T5
1SDA054946R1
8015644560850
CHASSIS GROUP FOR MECHANICAL INTERLOCK HORIZONTAL BETWEEN 2 C.BREAKER T4-T5
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5MIR-HB
3655725
1 piece
85389099
5.6 kg
370 mm
85 mm
520 mm
5.9 kg
Accessories for Tmax T
Accessory
T4, T5
SACE Tmax T
Loose or configurable
IEC
EC001044 - Mechanic interlock for switch
4416 >> Enclosure plates or covers
Q
39121302
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27371303