RHE T4-T5 F/P STAND. RETURNED
1SDA054929R1
8015644560515
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN T4-T5
India
0 day
No
Product under warranty must be returned
Active
AETAD009EXPU
BRABB008EXPU
CHSEC006EXPU
INABB003EXPU
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5VD
3655661
4383645
1 piece
85362090
0.724 kg
125 mm
120 mm
485 mm
0.762 kg
Accessories for Tmax T
Accessory
T4, T5
SACE Tmax T
Loose or configurable
7,275 cm³
IEC
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
4. Large Equipment (Any External Dimension More Than 50 cm)
V11.1 : 27370414