RHD T4-T5 F/P STAND. DIRECT
1SDA054926R1
8015644557089
ROTARY HANDLE OPERATING MECHANISM STANDARD DIRECT WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN T4-T5
Italy (IT)
56 day
No
Inactive
Product under warranty must be returned
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5RH
3655658
4383644
3180997
1 piece
85389099
0.3 kg
145 mm
168 mm
128 mm
0.408 kg
Accessories for Tmax T
Accessory
T4, T5
SACE Tmax T
Loose or configurable
IEC
EC000229 - Handle for power circuit breaker
3038 >> Handles or knobs
Q
31162801
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27370414