ADP 12pin AUX T4-T5-T6 P/W
1SDA054923R1
8015644557829
ADAPTER CONNECTOR 12pin FOR AUX FOR PLUG/IN-WITHDRAWABLE C.BREAKER T4-T5-T6
China
17 day
No
Product under warranty must be returned
Inactive
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
KT5ADP-12
3655667
3181008
1 piece
85389099
0.077 kg
110 mm
60 mm
140 mm
0.081 kg
Accessories for Tmax T
Accessory
T4, T5, T6
SACE Tmax T
Loose or configurable
IEC
EC002498 - Accessories/spare parts for low-voltage switch technology
5219 >> Switch part or accessory
Q
39122221
5. Small Equipment (No External Dimension More Than 50 cm)
V11.1 : 27371390